IESNA:LM-63-2002
[TEST]P943120
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-950-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28179
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2570.5 2554.4 2520.7 2491.4 2484.1 2487 2495.8 2511.9 2526.6 2530.9
2532.4 2554.4 2599.8 2674.5 2799 2974.7 3188.6 3446.4 3775.9 4168.4
4613.7 5158.6 5819.1 6570.5 7379 8247.5 9080.9 9469.1 8900.8 6878.1
3742.2 1056 323.7 191.9 109.9 45.4 0
2570.5 2561.7 2526.6 2497.3 2489.9 2491.4 2500.2 2516.3 2529.5 2533.9
2536.8 2560.2 2604.2 2683.3 2804.8 2982.1 3198.8 3458.1 3796.4 4189
4648.9 5209.8 5896.8 6632 7455.2 8345.7 9161.5 9513 8811.4 6724.3
3567.9 990.1 313.4 175.8 102.5 41 0
2570.5 2558.8 2525.1 2494.3 2481.1 2482.6 2487 2495.8 2501.7 2507.5
2516.3 2541.2 2588.1 2662.8 2785.8 2948.4 3156.4 3402.4 3720.3 4108.4
4593.2 5199.6 5911.4 6702.3 7522.5 8392.5 9214.2 9641.9 9122 7263.3
4312 1590.6 424.8 210.9 124.5 48.3 0
2570.5 2552.9 2520.7 2487 2469.4 2465 2468 2469.4 2469.4 2479.7
2494.3 2522.2 2569 2642.3 2747.7 2903 3109.5 3361.4 3679.2 4065.9
4590.3 5217.1 6016.9 6917.6 7840.4 8745.5 9590.6 10068.1 9804.5 8430.6
5788.4 2800.4 843.6 307.6 149.4 46.9 0
2570.5 2552.9 2522.2 2487 2465 2460.6 2463.6 2463.6 2463.6 2475.3
2501.7 2526.6 2566.1 2629.1 2724.3 2867.8 3075.8 3335 3654.3 4061.5
4599.1 5315.3 6239.5 7333.6 8458.5 9466.1 10279 10794.6 10856.1 10153.1
8096.7 4870 2068.1 527.3 177.2 41 0
2570.5 2548.5 2517.8 2482.6 2459.2 2454.8 2459.2 2465 2465 2476.8
2504.6 2525.1 2555.8 2623.2 2724.3 2867.8 3069.9 3335 3660.2 4089.4
4650.3 5420.7 6454.8 7715.9 8996 10107.7 10922 11528.4 11900.4 11663.2
10109.1 7097.8 3399.5 1067.7 227 52.7 0
2570.5 2552.9 2520.7 2484.1 2460.6 2454.8 2457.7 2463.6 2463.6 2475.3
2501.7 2529.5 2569 2633.5 2733.1 2879.5 3084.6 3342.4 3664.6 4071.8
4609.3 5327 6255.6 7333.6 8446.7 9476.4 10325.9 10917.6 10996.7 10223.4
8282.7 5057.5 1987.6 512.6 147.9 39.5 0
2570.5 2555.8 2525.1 2488.5 2465 2459.2 2463.6 2468 2472.4 2484.1
2503.1 2533.9 2583.7 2658.4 2765.3 2913.2 3122.7 3377.5 3695.4 4093.7
4621 5286 6090.1 6967.4 7865.3 8771.9 9631.7 10113.5 9784 8496.5
5953.9 2862 853.9 320.8 152.3 46.9 0
2570.5 2560.2 2528 2492.9 2473.8 2470.9 2476.8 2488.5 2498.7 2509
2522.2 2548.5 2599.8 2680.3 2800.4 2966 3172.5 3422.9 3736.4 4115.7
4596.1 5192.2 5890.9 6654 7450.8 8312 9158.6 9584.8 9136.6 7598.7
4801.2 1886.5 540.5 257.8 137.7 55.7 0
2570.5 2563.2 2529.5 2494.3 2478.2 2476.8 2487 2507.5 2525.1 2535.3
2545.6 2572 2620.3 2702.3 2828.3 3005.5 3222.3 3484.4 3806.7 4196.3
4647.4 5208.4 5854.3 6579.3 7349.7 8203.6 9016.5 9335.8 8732.3 6778.5
3714.4 1119 341.3 172.8 92.3 36.6 0
2570.5 2561.7 2529.5 2494.3 2478.2 2478.2 2488.5 2507.5 2526.6 2535.3
2544.1 2566.1 2615.9 2693.5 2818 2990.9 3206.2 3480.1 3803.7 4172.8
4616.6 5154.2 5797.2 6526.6 7261.8 8115.7 8946.2 9338.7 8829 6982.1
3956.1 1243.5 360.3 187.5 96.7 33.7 0
